Integrated Energy Recovery
Code requirements for energy recovery are continually growing more stringent. Maverick’s integral energy recovery wheel option provides an easy compliance method with several desirable features such as:
- Single point power
- Unitary construction
- Fully integrated controls
- Multiple wheel types
- 3A Aluminum
- Polymer
Low Leak Dampers
Designed for superior resistance to air leakage, Maverick II's dampers feature a tight seal design that minimizes the energy waste caused by leaking conditioned air out and unconditioned air in. The parallel blade design ensures smooth airflow with minimal pressure drop. This reduces the load on the supply fan, requiring less energy to operate.
- 4 cfm/ft2 to meet ASHRAE Standard 90.1 2016
- Double-wall blades
- Blade edge and jamb seals
- Outdoor air monitor option
Airfoil Plenum Fans
Featuring an aerodynamic design, airfoil plenum fans feature blades shaped like airplane wings (airfoils). This allows air to flow more smoothly over the blade with less resistance, which results in lower energy consumption when compared to straight-bladed fans.
- Quiet operation
- 1" spring isolators for superior vibration control
- Class II construction
- Premium efficiency motor is standard